Compact 3W & 10W board-mount power supplies suit IoT, household & industrial applications
XP Power is launching its low-cost VCE03 and VCE10, 3W and 10W series of board-mounted AC-DC power supplies with extended universal input range from 85VAC to 305VAC, covering all nominal AC inputs from 100VAC to 277VAC in a single ultra-compact design.
Both the VCE03 and VCE10 provide a complete AC-DC solution with integrated EMC filter and hold-up capacitor, meaning there are no extra external components required, offering a genuine space-saving solution for today’s compact equipment.
The 3W parts are available in an ultra-compact encapsulated or open-frame SIP package for maximum flexibility and potential cost and space savings. The compact 10W parts are offered as encapsulated or open-frame DIP’s.
Their high-active efficiency and low no-load input power of less than 0.3W make these devices suitable for a wide range of applications supporting environmental initiatives for end equipment. The series offer a wide range of outputs covering 3.3V, 5V, 9V, 12V, 15V, 24V and 48V with over-load, over-voltage and short circuit protection included.
All models are class II, earth-free construction and have 3000VAC isolation rating with world-wide safety approvals to IEC60950-1 for ITE equipment, IEC/UL/EN62368-1 for ITE and audio-visual equipment and IEC/EN60335-1 for household appliances. The parts comply with EN55032 Level B conducted and radiated emissions.
No external heatsinking is required, with convection cooling giving an operating temperature range for both series from -25°C to +70°C, with full power available up to +50°C.
The extended input range up to 305VAC allows use of the parts in 277VAC nominal systems, common in lighting applications and in industrial areas generally. The parts will find applications in lighting, automation and process control, instrumentation, set-top boxes, household devices, home automation and test & measurement equipment, while their small size, high efficiency and low no load input power consumption makes them ideal for IOT applications.
The VCE03 & VCE10 can also be implemented as auxiliary supplies in larger power conversion systems where they can maintain control circuitry powered on standby, allowing main conversion stages to be fully disabled, reducing standby and no-load losses.
“These high-quality board-mount AC-DC power supplies give a fully safety and EMC-compliant, low-cost solution as a power supply for small systems or auxiliary supply in larger power converters. With high MTBF and our three-year warranty, they are a great ‘fit and forget’ solution.” Steve Head – Marketing Director, XP Power.
The series are available from Allied Electronics, Digi-Key, element14, Farnel, Newark, RS Components, approved regional distributors, or direct from XP Power and come with a 3-year warranty.
More Info VCE03 Series
More Info VCE10 Series
Recommended for you
20W & 40W PCB mount AC-DC power supplies for cost-sensitive applications
Series of PCB mount single output AC-DC power supplies that offer a convenient and cost-effective solution for modern do...
85-528VAC ultra-wide input OVC III-certified power supplies for industrial automation and appliances in commercial and residential buildings
Ultra-wide input power supplies for industrial automation and residential buildings
Programmable 3kW power supply series brings high power with digital control to challenging medical and industrial applications
Announcing intelligent and flexible higher power levels available to key medical, industrial and semiconductor fabricati...
New baseplate cooled AC-DC power supply delivers complete solution for rugged applications with limited or no airflow
Announcing the launch of a new series of low profile, baseplate cooled 160W AC-DC power solutions.